IESNA:LM-63-2002
[TEST]P1388906
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-830-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25830.8
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
177.4 211.6 293.5 559.6 1501.4 2552.4 3521.5 4149.3 4770.3 5568.8 6585.7 7636.6 9097.1 10475.6 11635.8 12611.7 13512.6 14392.9 
15327.9 16563.1 17989.4 19333.9 19681.9 19101.8 18132.8 17027.2 16180.9 15471.2 12782.3 8339.6 3992.3 1931.3 1023.7 416.3 238.9 
129.7 75.1 0.0 
177.4 218.4 293.5 546.0 1392.2 2511.4 3419.1 4101.5 4770.3 5562.0 6483.3 7663.9 9049.3 10298.2 11478.9 12447.9 13341.9 14181.4 
15136.8 16331.1 17812.0 19190.6 19668.3 19088.2 18057.7 16993.1 16105.9 15362.0 12802.8 8360.0 4074.2 1931.3 1030.5 402.6 232.0 
122.8 75.1 0.0 
177.4 211.6 279.8 532.3 1276.2 2313.5 3350.8 4046.9 4715.7 5480.1 6394.6 7554.7 8755.9 10004.8 11035.3 11765.5 12502.5 13403.4 
14433.9 15648.6 17327.5 19258.8 20180.1 19804.8 18583.2 17368.4 16542.6 15867.0 13553.5 9206.3 4729.4 2183.8 1037.3 389.0 245.7 
136.5 81.9 0.0 
177.4 211.6 266.2 457.2 1098.7 2095.1 3030.1 3849.0 4552.0 5302.7 6183.0 7247.6 8360.0 9465.6 10400.6 11178.6 11704.1 12495.7 
13594.5 14973.0 16897.5 18903.9 20487.2 20569.1 19511.3 18091.8 17156.9 16535.8 14515.8 10871.5 6094.3 2770.8 1221.6 443.6 245.7 
157.0 102.4 0.0 
177.4 211.6 259.3 389.0 798.5 1624.2 2566.0 3507.8 4272.2 4995.6 5807.7 6817.7 7882.3 9022.0 9984.3 10816.9 11397.0 11861.0 12550.3 
13683.2 15464.4 17955.3 20309.8 21169.7 20371.2 18931.2 18030.4 17409.4 15471.2 12734.6 8203.1 3733.0 1672.0 621.0 279.8 191.1 
136.5 0.0 
177.4 204.7 245.7 320.8 546.0 1057.8 1917.7 2763.9 3705.7 4490.5 5234.4 6080.7 7042.9 7991.5 9090.3 9970.6 10673.6 11192.2 11574.4 
12243.2 13294.2 15191.4 18153.2 20521.3 21135.6 19716.1 18706.0 17948.5 16221.9 13799.2 10427.9 6162.5 3098.3 1214.8 429.9 252.5 
184.3 0.0 
177.4 204.7 225.2 273.0 368.5 593.7 1030.5 1740.3 2518.2 3378.1 4210.7 5111.6 5889.6 6735.8 7657.1 8598.9 9404.2 10141.2 10694.0 
11260.5 11970.2 13089.4 14877.5 17620.9 20364.4 21319.8 20739.7 19989.0 17320.6 14379.3 11485.7 9192.6 5835.0 2757.1 1119.2 
361.7 245.7 0.0 
177.4 197.9 218.4 252.5 313.9 423.1 702.9 1160.2 1849.4 2572.8 3385.0 4231.2 5057.0 5889.6 6708.5 7636.6 8441.9 9267.7 9957.0 10653.1 
11369.7 12311.4 13751.4 15880.7 18842.5 21040.0 21470.0 21231.1 18917.6 15614.5 12386.5 9888.7 7124.8 4006.0 1678.8 470.9 
279.8 0.0 
177.4 191.1 211.6 238.9 273.0 334.4 470.9 689.3 1112.4 1692.5 2381.8 3112.0 3917.3 4729.4 5582.5 6442.4 7268.1 8121.2 8933.3 9718.1 
10543.9 11519.8 12809.6 14495.3 16672.3 19381.6 20623.7 21005.9 20473.6 17996.3 14590.8 11233.2 7977.9 5200.3 2306.7 764.3 
320.8 0.0 
177.4 191.1 197.9 211.6 218.4 238.9 259.3 300.3 354.9 450.4 607.4 839.4 1160.2 1617.4 2149.7 2743.5 3385.0 4142.5 4954.6 5869.1 6858.6 8018.8 
9397.4 11048.9 12952.9 14986.7 16221.9 17013.5 18276.1 17607.3 14590.8 10113.9 6094.3 3200.7 1344.4 395.8 259.3 0.0 
177.4 184.3 184.3 184.3 191.1 191.1 191.1 197.9 191.1 197.9 197.9 204.7 218.4 232.0 273.0 313.9 375.3 457.2 566.4 723.4 921.3 1221.6 1624.2 2265.7 
3316.7 5173.0 6756.3 7745.8 9144.9 7820.9 5712.1 4012.8 2641.1 1364.9 395.8 95.5 27.3 0.0 
177.4 177.4 177.4 170.6 170.6 170.6 170.6 163.8 157.0 157.0 157.0 157.0 150.1 143.3 143.3 143.3 150.1 163.8 177.4 197.9 225.2 245.7 279.8 327.6 429.9 730.2 
1091.9 1440.0 2347.6 2491.0 1760.7 1071.5 621.0 286.6 116.0 47.8 20.5 0.0 
177.4 170.6 170.6 163.8 157.0 157.0 150.1 143.3 136.5 136.5 129.7 122.8 116.0 109.2 95.5 88.7 81.9 81.9 81.9 81.9 81.9 81.9 75.1 75.1 61.4 54.6 54.6 
54.6 68.2 81.9 61.4 54.6 54.6 40.9 27.3 20.5 20.5 0.0 
177.4 163.8 157.0 143.3 136.5 129.7 122.8 109.2 102.4 88.7 75.1 68.2 54.6 47.8 40.9 34.1 27.3 27.3 20.5 13.6 13.6 13.6 6.8 6.8 6.8 6.8 6.8 6.8 6.8 6.8 0.0 0.0 6.8 
6.8 13.6 13.6 13.6 0.0 
177.4 157.0 143.3 129.7 116.0 109.2 95.5 81.9 68.2 54.6 47.8 34.1 27.3 20.5 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 
13.6 13.6 0.0 
177.4 150.1 129.7 116.0 102.4 81.9 75.1 61.4 47.8 34.1 27.3 13.6 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 
13.6 0.0 
177.4 143.3 122.8 102.4 88.7 75.1 54.6 40.9 34.1 20.5 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 
6.8 0.0 
177.4 143.3 116.0 95.5 75.1 61.4 47.8 34.1 27.3 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 
0.0 
177.4 136.5 116.0 88.7 75.1 61.4 40.9 27.3 20.5 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
177.4 143.3 116.0 88.7 75.1 54.6 40.9 34.1 20.5 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
177.4 143.3 116.0 95.5 75.1 54.6 47.8 34.1 27.3 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
177.4 143.3 116.0 95.5 75.1 54.6 47.8 34.1 27.3 20.5 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
